MWTM Medium-Wall Heat-Shrinkable Tubing kit, 16 mm/5 mm Shrink ratio, 1000 mm long, uncoated, 25 pcs
Features and Benefits
- Flexible in use and installation due to its high shrink ratio
- Hotmelt adhesive version used where high mechanical and sealing performance is required
- Uncoated version used as an electrical insulator
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink tubing, medium wall |
Product Series | MWTM |
General Specifications
Color | Black |
Sealant Type | Uncoated |
Dimensions
Length | 1000 mm | 39.37 in |
Expanded Inside Diameter, minimum | 16 mm | 0.63 in |
Recovered Inside Diameter, maximum | 5 mm | 0.197 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Aerial | Ducted |
Packaging and Weights
Packaging quantity | 25 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink tubing, medium wall |
Product Series | MWTM |
General Specifications
Color | Black |
Sealant Type | Uncoated |
Dimensions
Length | 1000 mm | 39.37 in |
Expanded Inside Diameter, minimum | 16 mm | 0.63 in |
Recovered Inside Diameter, maximum | 5 mm | 0.197 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Aerial | Ducted |
Packaging and Weights
Packaging quantity | 25 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse