NH65T-DG-F0

2-port small cell antenna, 2x (698-896 and 1710–2180 MHz), 65° HPBW, fixed electrical tilt, with internal diplexer and active GPS L1 band antenna.


Electrical Specifications
Frequency Band, MHz698–806806–8961710–18801850–19901920–2180
Gain, dBi7.78.211.611.611.5
Beamwidth, Horizontal, degrees7566535555
Beamwidth, Vertical, degrees73.766.932.531.029.0
Beam Tilt, degrees55000
Front-to-Back Ratio at 180°, dB2020343630
Isolation, Cross Polarization, dB2525252525
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-153
Input Power per Port at 50°C, maximum, watts7575757575
Polarization±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz698–806806–8961710–18801850–19901920–2180
Gain by all Beam Tilts, average, dBi7.37.911.511.511.3
Gain by all Beam Tilts Tolerance, dB±0.4±0.7±0.3±0.3±0.3
Beamwidth, Horizontal Tolerance, degrees±5.9±9.3±1.9±1.8±2.5
Beamwidth, Vertical Tolerance, degrees±6.6±8±1±1.3±2.8
Front-to-Back Total Power at 180° ± 30°, dB 1514272723
General Specifications  
Operating Frequency Band   1710 – 2180 MHz   |   698 – 896 MHz
Antenna Type   Small Cell
Band   Multiband
Internal GPS frequency band   1575.42 MHz
Internal GPS VSWR   2
Performance Note Outdoor usage   |   Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Total Input Power, maximum   150 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   2
RF Connector Interface   7-16 DIN Female
Color   Light gray
GPS Connector Interface   4.1-9.5 DIN Female
GPS Connector Quantity   1
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
RF Connector Quantity, diplexed low and high bands   2
Wind Loading, frontal   52.0 N @ 150 km/h   |   118.2 lbf @ 150 km/h
Wind Loading, lateral   39.0 N @ 150 km/h   |   8.76 lbf @ 150 km/h
Wind Loading, maximum   101.0 N @ 150 km/h   |   22.7 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   389.0 mm   |   15.3 in
Width   301.0 mm   |   11.9 in
Depth   181.0 mm   |   7.1 in
Net Weight, without mounting kit   4.7 kg   |   10.4 lb
   
Packed Dimensions  
Length   576.0 mm   |   22.7 in
Width   409.0 mm   |   16.1 in
Depth   299.0 mm   |   11.8 in
Shipping Weight   8.7 kg   |   19.2 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

DB380-SINGLE
Pipe Mounting Kit for 2.4"-4.5" (60-115mm) OD round members on wide panel antennas. Includes only one clamp set and uses double nuts.
Add Cancel
Powered By OneLink