7658588

Laser Bracket for Cell-Max™ Directional High Capacity Venue MIMO Antenna

Product Classification  
Product Type   Bracket kit
   
General Specifications  
Package Quantity   1
   
Mechanical Specifications  
Color   Silver
Material Type   Stainless steel
   
Dimensions  
Height   121.00 mm   |   4.76 in
Length   80.0 mm   |   3.1 in
Width   60.0 mm   |   2.4 in
Net Weight   225.0 g   |   0.5 lb
   
Packed Dimensions  
Height   142.00 mm   |   5.59 in
Length   93.0 mm   |   3.7 in
Width   66.0 mm   |   2.6 in
Shipping Weight   275.0 g   |   0.6 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink