NH65S-DG-F0M

2-port small cell antenna, 2x (698-896 and 1710–2180 MHz), 65° HPBW with fixed tilt in the low band and manual tilt in the high band. Contains internal diplexer and active GPS L1 band antenna.


Electrical Specifications
Frequency Band, MHz698–806806–8961710–18801850–19901920–2180
Gain, dBi10.110.514.014.114.0
Beamwidth, Horizontal, degrees6965606061
Beamwidth, Vertical, degrees39.935.714.113.513.1
Beam Tilt, degrees000–160–160–16
USLS (First Lobe), dB1515121313
Front-to-Back Ratio at 180°, dB2432242525
Isolation, Cross Polarization, dB2525252525
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-153
Input Power per Port, maximum, watts125125125125125
Polarization±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz698–806806–8961710–18801850–19901920–2180
Gain by all Beam Tilts, average, dBi9.510.113.513.813.6
Gain by all Beam Tilts Tolerance, dB±1.3±0.8±0.7±0.5±0.6
Gain by Beam Tilt, average, dBi  
0 ° | 14.0
 8 ° | 13.5
 16 ° | 12.9
0 ° | 14.2
 8 ° | 13.8
 16 ° | 13.3
0 ° | 14.0
 8 ° | 13.6
 16 ° | 13.3
Beamwidth, Horizontal Tolerance, degrees±7.5±4.6±5.1±5.4±7.7
Beamwidth, Vertical Tolerance, degrees±6±3.2±1.1±0.7±0.8
USLS, beampeak to 20° above beampeak, dB   121313
Front-to-Back Total Power at 180° ± 30°, dB 1920212019
CPR at Boresight, dB 1617181616
CPR at Sector, dB 959910
General Specifications  
Operating Frequency Band   1710 – 2180 MHz   |   698 – 896 MHz
Antenna Type   Small Cell
Band   Multiband
Internal GPS frequency band   1575.42 MHz
Internal GPS VSWR   2
Performance Note Outdoor usage   |   Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
   
Mechanical Specifications  
RF Connector Quantity, total   2
RF Connector Interface   7-16 DIN Female
Color   Light gray
GPS Connector Interface   4.1-9.5 DIN Female
GPS Connector Quantity   1
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
RF Connector Location   Bottom
RF Connector Quantity, diplexed low and high bands   2
Wind Loading, frontal   98.0 N @ 150 km/h   |   22.0 lbf @ 150 km/h
Wind Loading, lateral   77.0 N @ 150 km/h   |   17.3 lbf @ 150 km/h
Wind Loading, maximum   188.0 N @ 150 km/h   |   42.3 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   728.0 mm   |   28.7 in
Width   301.0 mm   |   11.9 in
Depth   181.0 mm   |   7.1 in
Net Weight, without mounting kit   7.6 kg   |   16.8 lb
   
Packed Dimensions  
Length   976.0 mm   |   38.4 in
Width   409.0 mm   |   16.1 in
Depth   299.0 mm   |   11.8 in
Shipping Weight   13.9 kg   |   30.6 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel
Powered By OneLink