Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide connector
   
General Specifications  
Interface   CPR340G
Waveguide Size   WR340 | WG9A | R26
Body Style   Straight, non-tunable
Material Type   Brass
   
Electrical Specifications  
Operating Frequency Band   2.5 – 2.7 GHz
Insertion Loss, typical 0.01 dB
Peak Power, maximum   663.00 kW @ 2.60 GHz
   
Mechanical Specifications  
Attachment Method   Tab-flare   |   Tool-flare
Inner Contact Plating   Unplated
Outer Contact Plating   Bright nickel over electroless nickel
Pressurizable   Yes
   
Dimensions  
Length   145.80 mm   |   5.74 in
Transition Length   45.21 mm   |   1.78 in
Weight   1.60 kg   |   3.53 lb
Width   157.23 mm   |   6.19 in
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)