Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide connector
   
General Specifications  
Interface   CPR187G
Waveguide Size   WR187 | WG12 | R48
Body Style   Straight, fixed-tuned
Material Type   Brass
   
Electrical Specifications  
Operating Frequency Band   4.4 – 5.0 GHz
Insertion Loss, typical 0.01 dB
Peak Power at Frequency, maximum   187.00 kW @ 4.70 GHz
   
Mechanical Specifications  
Attachment Method   Tab-flare   |   Tool-flare
Inner Contact Plating   Unplated
Outer Contact Plating   Unplated
Pressurizable   Yes
   
Dimensions  
Length   145.29 mm   |   5.72 in
Transition Length   91.69 mm   |   3.61 in
Weight   3.40 kg   |   7.50 lb
Width   116.84 mm   |   4.60 in
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)