Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide connector
   
General Specifications  
Interface   CPR137G
Waveguide Size   WR137 | WG14 | R70
Body Style   Straight, fixed-tuned
Material Type   Brass
   
Electrical Specifications  
Operating Frequency Band   6.425 – 7.75 GHz
Insertion Loss, typical 0.01 dB
Peak Power, maximum   107.00 kW @ 7.40 GHz
   
Mechanical Specifications  
Attachment Method   Tab-flare   |   Tool-flare
Inner Contact Plating   Unplated
Outer Contact Plating   Unplated
Pressurizable   Yes
   
Dimensions  
Length   89.41 mm   |   3.52 in
Transition Length   56.39 mm   |   2.22 in
Weight   1.70 kg   |   3.75 lb
Width   82.55 mm   |   3.25 in
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)