alert
Obsolete

This product was discontinued on: December 31, 2012

For other alternatives, please contact us for more information.
Product Classification  
Portfolio   SYSTIMAX®
Brand   VisiPatch®
Product Type   Plug kit
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Electrical Specifications  
ANSI/TIA Category   6
dc Resistance, maximum   0.30 ohm
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard   cETL   |   ETL
   
General Specifications  
Product Design   VisiPatch®
Color   Dark gray
Package Quantity   100
Pairs, quantity   1
   
Mechanical Specifications  
Conductor Gauge, stranded   24 AWG
Contact Plating Material   Precious metals
Material Type   Copper alloy   |   Polycarbonate
Plug Insertion Life, minimum   200 times
Plug Retention Force, minimum   18 N   |   4 lbf
Wiring   VisiPatch®
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

848202800   |   1074C DG 1/24 RVAR   (Product Component—not orderable)
GigaSPEED XL® 1074C Category 5e U/UTP Cable, non-plenum, dark gray jacket, 1 pair count, variable length, reel

CC4651643/BU   |   5EJ1 GRAY BULK REEL   (Product Component—not orderable)
Datapipe® 5EJ1 Category 5e U/UTP Cable, non-plenum, gray jacket, 1 pair count, bulk length, reel
Add Cancel
Powered By OneLink