760237861   |   OTE2-08IH-NN-S24-4

OTE2 Series, Optical Terminal Enclosure, 8-port full-size connector, no splitter, gray, wall mount

  • Optical Terminal Enclosures incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
  • Offers a unique solution for splicing, termination and pass-through cable applications in optical drop cable deployments
  • Hardened adapters are factory-terminated and environmentally sealed to ensure rapid plug-and play drop cable installations
  • The universal cable termination system guarantees easy, fast and reliable cable fixation and manipulations
Product Classification  
Product Type   Access terminal, without splitter/tap
Product Series   OTE
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America
   
General Specifications  
Distribution Type   8 ports
Port, quantity   8
Port Type   Hardened full-size SC/APC
Stub Type   No tail
Application   Accepts fiber drop cables, 7 mm diameter   |   Accepts fiber feeder cables, 10-16 mm diameter   |   For holding up to 5 24-way splice trays   |   Offers up to 16 hardened adapter ports   |   Offers up to 4x4 standard cable ports
Cable, quantity   0
Enclosure Color   Gray
Includes   Cable fixation kit (5)   |   Cable seal kit (4)   |   Enclosure (1)   |   Splice cassette (4)   |   Wall fixation screws (4)
Package, quantity   1
Packaging Type   Box   |   Carton
Splice Tray Included, quantity   4
Splice Tray Type Included   24-way, heat shrink
Splitter, quantity   0
   
Dimensions  
Depth   186.00 mm   |   7.32 in
Height   147.00 mm   |   5.79 in
Width   372.00 mm   |   14.65 in
   
Dimension Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Enclosure Material Type   Glass filled polypropylene (GF-PP)
Mount Type   Pole   |   Wall
   
Optical Specifications  
Wavelength Range   1260–1635 nm
   
Environmental Specifications  
Environmental Space   Above ground   |   Below ground   |   Buried
Operating Temperature   -40 ºC to +65 ºC (-40 ºF to +149 ºF)
Qualification Standard   IEC 60529, IP65
Relative Humidity   5%–100%, non-condensing
UV Resistance   UV stabilized