760235374   |   MST-04FX00-U0200UM-IE-5MM

DLX® Mini-MST, Fiber Optic Multiport Service Terminal, 4-port, round cable, 200 m

  • Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
  • Plug-and-play adapter ports ensure rapid cable installment in the outside plant access section of the network
  • Multiport Service Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
Product Classification  
Product Type   Access terminal, without splitter/tap
Product Series   Mini-MST
Product Brand   DLX®
Regional Availability   EMEA
   
General Specifications  
Distribution Type   4 ports
Port, quantity   4
Cable Type   Armored - Round - Loose Tube
Port Type   Hardened mini-size DLX
Stub Type   Stub tail
Cable, quantity   1
Enclosure Color   Gray
Package, quantity   1
Packaging Type   Box   |   Carton
Splitter, quantity   0
   
Dimensions  
Cable Length   200.00 m   |   656.17 ft
Depth   58.70 mm   |   2.31 in
Height   214.80 mm   |   8.46 in
Outer Cable Dimensions   5.0 mm (0.20 in)
Weight, without cable   0.99 kg   |   2.18 lb
Width   150.00 mm   |   5.91 in
   
Dimension Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Enclosure Material Type   Gasketed hardened plastic
Mount Type   Handhole   |   Wall
   
Optical Specifications  
Fiber Type   G.657.A1
Insertion Loss, Terminal Connector, maximum   0.40 dB
Insertion Loss, Terminal Connector, typical   0.16 dB
Return Loss, Connector, minimum   65 dB
Wavelength Range   1260–1635 nm
   
Environmental Specifications  
Environmental Space   Above ground   |   Below ground
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Qualification Standard   IEC 60529, IP65
Relative Humidity   5%–95%, non-condensing
UV Resistance   UV stabilized