567423-000   |   FOSC450-C6-6-R3-2-C6V

FOSC™450 C6 Fiber Optic Splice Closure, Gel Cable sealing, pre-installed C ribbon tray, 6 cable attach., six ground feedthrough lugs, with test valve

  • Single-ended, O-ring sealed dome closure for splicing feeder and distribution cables
  • Gel cable sealing technology allows easy adding or removing of a wide size range of cables
  • Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
  • FOSC splice trays hinged for access to any splice without disturbing other trays
  • Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
  • Compatible with CommScope's CWDM modules and optical splitter trays
Product Classification  
Product Type   Single-ended, round fiber closure
Regional Availability   Latin America   |   North America
Product Series   FOSC 450
Product Brand   FOSC™
   
General Specifications  
Splicing Type, Supported   Mass fusion   |   Single fusion
Splicing Capacity, Mass Fusion, maximum   864
Splicing Capacity, Single Fusion, maximum   192
Color   Black
Includes   Cable termination attachments (6)
Network Area Type   Feeder
Package, quantity   1
Packaging Type   Box   |   Carton
Splice Tray Included, quantity   2
Splice Tray Type Included   12-way, ribbon
Splicing Capacity, Single Splice, 12 fibers, maximum   192
Splicing Capacity, Single Splice, 6 fibers, maximum   96
   
Dimensions  
Main Cable Diameter, maximum   25.00 mm   |   0.98 in
Diameter   254.00 mm   |   10.00 in
Diameter, with clamp   292.00 mm   |   11.50 in
Length   584.20 mm   |   23.00 in
Weight   7.26 kg   |   16.01 lb
   
Dimension Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Cable Sealing Type   Compressed gel
Cable Entry Drop Port Style   Round
Cable Entry Main Port Style   Round
Cable Ports, quantity   6
Closure Sealing Type   Dome-to-base clamp with O-ring
Closure Style   Single-ended
Fiber Storage Basket Type   C6 standard size
Ground Feed-through Lugs, quantity   6
Material Type   Impact-resistant polymer
Mount Type   Pole   |   Strand   |   Wall
   
Environmental Specifications  
Environmental Space   Below ground   |   Buried
Qualification Standard   IEC 61300, 5 m waterhead
Water Resistance   Flash test valve at 5 psi (40 kPa)