300100104425   |   FL2-S780AU100F-DU00

FL2000 Fiber Termination Panel, 144 LC/UPC, singlemode, 5RU, 23 in, putty white, pre-terminated with IFC cable, 100 feet, Stub tail at far end

Product Classification  
Product Series   FL2000
Product Type   Fiber patch panel, with IFC cable
Regional Availability   Latin America   |   North America
   
Construction Materials  
Fiber Mode   Singlemode
Finish   Powder coated
Material Type   Steel
   
Dimensions  
Cable Stub Length   30 m   |   100 ft
Depth   256.54 mm   |   10.10 in
Height   222.25 mm   |   8.75 in
Width   584.20 mm   |   23.00 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Rack Units   5.0
Shelf Movement   Hinged
Adapter Packs Included, quantity   12
Cable Stub Type   IFC
Color   Putty white
Color, front   Putty white
Functionality   Patching
Growth Configuration   Fully loaded
Interface Feature, front   Standard
Interface, front   LC
Interface, rear   Stub tail
Package Quantity   1
Patching Capacity, maximum   144
Rack Type   EIA 23 in
Splicing Capacity, maximum   0
Total Ports, quantity   144
   
Mechanical Specifications  
Cable Exit Location   Downward