alert
Obsolete

This product was discontinued on: November 1, 2018

Replaced By:
760237050 | CPPR-SDDM-SL-1U-24
Recessed Angled Discrete Distribution Module Panel, SL, STP, 1U, 24 port
For other alternatives, please contact us for more information.
Product Classification  
Portfolio   NETCONNECT®
Product Type   RJ45 patch panel
Regional Availability   Asia   |   Latin America   |   North America
   
Dimensions  
Height   44.45 mm   |   1.75 in
Width   482.60 mm   |   19.00 in
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
   
General Specifications  
Total Ports, quantity   24
Cable Type   Unshielded
Application   For use with SL Series outlets
Color   Black
Growth Configuration   Unloaded
Interface, front   RJ45 jack
Package Quantity   1
Packaging Type   Bag   |   Box
Rack Type   EIA 19 in
Rack Units   1.0
   
Mechanical Specifications  
Panel Style   Straight
Material Type   High-impact, flame retardant, thermoplastic   |   Steel
Panel Mounting   Flush
Termination Type   IDC
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink