074079-000   |   FOSC-100-DM-144

FOSC™100 DM Fiber Optic Splice Closure, Five round ports, Heat Shrink Cable sealing, two pre-installed 72-splice tray and with test valve

  • Single-ended, O-ring sealed dome closure for splicing feeder and distribution cables
  • Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
  • FOSC splice trays hinged for access to any splice without disturbing other trays
  • Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
  • Compatible with CommScope's CWDM modules and optical splitter trays
Product Classification  
Product Type   Single-ended, round fiber closure
Regional Availability   Latin America
Product Series   FOSC 100
Product Brand   FOSC™
   
General Specifications  
Splicing Type, Supported   Single fusion
Splicing Capacity, Mass Fusion, maximum   288
Splicing Capacity, Single Fusion, maximum   144
Color   Black
Network Area Type   Distribution
Package, quantity   1
Packaging Type   Box   |   Carton
Splice Tray Included, quantity   2
Splice Tray Type Included   72-way, heat shrink
Splicing Capacity, Single Splice, 12 fibers, maximum   144
   
Dimensions  
Main Cable Diameter, maximum   25.00 mm
Diameter   240.00 mm   |   9.45 in
Length   710.00 mm   |   27.95 in
   
Dimension Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Cable Sealing Type   Heat shrink
Cable Entry Drop Port Style   Round
Cable Entry Main Port Style   Oval
Cable Ports, quantity   6
Closure Sealing Type   Dome-to-base clamp with O-ring
Closure Style   Single-ended
Material Type   Impact-resistant polymer
Mount Type   Manhole   |   Pole   |   Strand   |   Wall
   
Environmental Specifications  
Environmental Space   Above ground   |   Below ground   |   Buried
Water Resistance   Flash test valve at 5 psi (40 kPa)