alert
Obsolete
Replaced By:
EK3101-001 | FIST-EDSA-D4-N
FIST™ EDSA Fiber Optic Splice Closure, Gel Cable Sealing, no pre-installed trays
For other alternatives, please contact us for more information.

EK3101-000   |   FIST-EDSA-D4-N

FIST™ EDSA Fiber Optic Splice Closure, Gel Cable Sealing, no pre-installed trays

Product Classification  
Product Type   Single-ended, rectangular fiber closure
Regional Availability   EMEA
Product Series   FIST-EDSA
Product Brand   FIST™
   
General Specifications  
Splicing Type, Supported   Single fusion
Splicing Capacity, Single Fusion, maximum   96
Color   Black
Network Area Type   Distribution   |   Drop
Package, quantity   1
Packaging Type   Box   |   Carton
Splice Tray Included, quantity   0
   
Dimensions  
Main Cable Diameter, maximum   16.00 mm   |   0.63 in
Height   150.00 mm   |   5.91 in
Length   560.00 mm   |   22.05 in
Width   270.00 mm   |   10.63 in
   
Mechanical Specifications  
Cable Sealing Type   Compressed gel
Cable Entry Drop Port Style   Gel block
Cable Entry Main Port Style   Gel block
Cable Ports, quantity   48
Closure Sealing Type   Side latch
Closure Style   Single-ended
Material Type   Impact-resistant polymer
Mount Type   Wall
   
Environmental Specifications  
Environmental Space   Below ground   |   Buried
Qualification Standard   IEC 61300, 5 m waterhead
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Installation Instruction

Visio Stencil

Add Cancel
Powered By OneLink