2-1933403-5

AMPINNERGY® Line Entry Cable Assembly, 8-wire/3-circuit (3-3-2), dedicated neutral, 25 feet

  • Used to interface between manufactured wiring and other wiring systems such as building wiring, fixture wiring, or access floor workstation module wiring
  • Mates to power connector cable assemblies
Product Classification  
Brand   AMPINNERGY™®
Product Series   AMPINNERGY
Product Type   Line entry cable assembly
Regional Availability   North America
   
Dimensions  
Cord Length   7.62 m   |   25.00 ft
Exposed Conductor Length   12.00 in
   
Electrical Specifications  
Current Rating, maximum   20.00 A
Voltage Rating, maximum   125.00 Vac   |   250.00 Vac
   
Environmental Specifications  
Environmental Space   Indoor
Safety Standard   CEC 2015   |   CSA 22.2   |   NEC 2013   |   UL 1286   |   UL 183   |   UL 498
   
General Specifications  
Application   Line entry connection
Construction Type   Corrugated hose
Interface, connector A   Power female plug
Interface, connector B   Unterminated
Neutral Conductor Gauge, solid   10-12 AWG
Neutral Type   Dedicated
Package Quantity   1
Packaging Type   Bag
   
Mechanical Specifications  
Wiring   8-Wire/3 Circuit (3-3-2)
   
Outline Drawing  
Click on image below to enlarge.
Outline Drawing   Used as an image placeholder
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink