APT-BDFDM-DB

Arrestor Plus® Dual Band Quarterwave Surge Arrestor (T-shaped), 806–960 MHz and 1700–2170 MHz, with interface types DIN Female Bulkhead and DIN Male

Product Classification  
Brand   Arrestor Plus®
Product Type   Surge arrestor
   
General Specifications  
Interface   7-16 DIN Female Bulkhead
Interface 2   7-16 DIN Male
Device Type   dc Block
Ordering Note   CommScope® non-standard product
Body Style   Bulkhead
   
Electrical Specifications  
Operating Frequency Band   1710 – 2170 MHz   |   806 – 960 MHz
3rd Order IMD   -117.0 dBm   |   -160.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power   3000.0 W @ 900 MHz
Connector Impedance   50 ohm
Lightning Surge Capability   100 times @ 20 kA
Lightning Surge Capability Test Method   IEEE C62.42-1991
Lightning Surge Capability Waveform   8/20 waveform
Lightning Surge Current   30 kA
Lightning Surge Current Waveform   8/20 waveform
Peak Power, maximum   40.00 kW
Throughput Energy at Current   2.0 mJ @ 30 kA
25.0 μJ @ 2 kA
Throughput Energy Waveform   8/20 waveform
Insertion Loss, typical 0.07 dB
   
Mechanical Specifications  
Attachment Durability   25 cycles
Inner Contact Plating   Silver
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-16:9.5
Outer Contact Plating   Trimetal
Pressurizable   No
   
Dimensions  
Height   74.93 mm   |   2.95 in
Length   87.12 mm   |   3.43 in
Weight   0.66 kg   |   1.46 lb
Width   41.91 mm   |   1.65 in
   
Environmental Specifications  
Corrosion Test Method   MIL-STD-202, Method 101, Test Condition B
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Mechanical Shock Test Method   MIL-STD-202F, Method 213B, Test Condition C
Moisture Resistance Test Method   MIL-STD-202, Method 106
Operating Temperature   -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature   -40 °C to +100 °C (-40 °F to +212 °F)
Thermal Shock Test Method   MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method   GR 2846-CORE
Water Jetting Test Mating   Mated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
806–960 MHz1.1324.00
1710–2170 MHz1.1324.00

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink