760018861   |   R-144-DS-5L-FMUAQ

LazrSPEED® Riser Distribution Cable, 144 fiber multi-unit with 12 fiber subunits

Product Classification  
Portfolio   CommScope®
Product Type   Fiber indoor cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Standards And Qualifications  
Cable Qualification Standards   ANSI/ICEA S-83-596   |   Telcordia GR-409
   
Representative Image  
Click on image below to enlarge.
   
General Specifications  
Cable Type   Distribution
Construction Type   Non-armored
Subunit Type   Gel-free
   
Construction Materials  
Fiber Type Solution   OM3, LazrSPEED® 300
Total Fiber Count   144
Fiber Type   OM3, LazrSPEED® 300
Fiber Type, quantity   144
Fibers per Subunit, quantity   12
Jacket Color   Aqua
   
Dimensions  
Buffer Tube/Subunit Diameter   5.95 mm   |   0.23 in
Cable Weight   522.0 kg/km
Diameter Over Jacket   25.75 mm   |   1.01 in
Subunit, quantity   12
   
Physical Specifications  
Minimum Bend Radius, loaded   386.0 mm   |   15.2 in
Minimum Bend Radius, unloaded   257.0 mm   |   10.1 in
Tensile Load, long term, maximum   400 N   |   90 lbf
Tensile Load, short term, maximum   1335 N   |   300 lbf
Vertical Rise, maximum   78.0 m   |   255.9 ft
   
Flame Test Specifications  
Flame Test Listing   NEC OFNR (ETL) and c(ETL)
Flame Test Method   UL 1666
   
Environmental Specifications  
Environmental Space   Riser
Installation Temperature   -20 °C to +70 °C (-4 °F to +158 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
Mechanical Test Specifications  
Compression   10 N/mm
Compression Test Method   FOTP-41   |   IEC 60794-1 E3
Flex   100 cycles
Flex Test Method   FOTP-104   |   IEC 60794-1 E6
Impact   5.88 N-m   |   4.34 ft lb
Impact Test Method   FOTP-25   |   IEC 60794-1 E4
Strain   See long and short term tensile loads
Strain Test Method   FOTP-33   |   IEC 60794-1 E1
Twist   10 cycles
Twist Test Method   FOTP-85   |   IEC 60794-1 E7
   
Environmental Test Specifications  
Heat Age   -20 °C to +85 °C (-4 °F to +185 °F)
Heat Age Test Method   IEC 60794-1 F9
Low High Bend   -20 °C to +70 °C (-4 °F to +158 °F)
Low High Bend Test Method   FOTP-37   |   IEC 60794-1 E11
Temperature Cycle   -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method   FOTP-3   |   IEC 60794-1 F1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

CS-5L-TB   (Product Component—not orderable)
LazrSPEED® 300 OM3 Bend-Insensitive Multimode Fiber
Add Cancel
Powered By OneLink