760151910   |   5071A SLT C6 4/23 U/UTP W1000

GigaSPEED XL® 5071A ETL Verified Category 6 U/UTP Cable, LSZH, non-plenum CMR rated, slate jacket, 4 pair count, 1000 ft (305 m) length, WE TOTE® box

Product Classification  
Portfolio   SYSTIMAX®
Brand   GigaSPEED XL®
Product Type   Twisted pair cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   Low Smoke Zero Halogen (LSZH)
Conductor Material   Bare copper
Insulation Material   Polyolefin
Separator Material   Polyolefin
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   27.93 lb/kft
Diameter Over Jacket, nominal   6.096 mm   |   0.240 in
Jacket Thickness   0.635 mm   |   0.025 in
   
Electrical Specifications  
ANSI/TIA Category   6
dc Resistance Unbalance, maximum   5 %
dc Resistance, maximum   7.61 ohms/100 m
Mutual Capacitance   5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   69 %
Operating Frequency, maximum   300 MHz
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class E
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
Note   A maximum recommended horizontal cable length is 70 meters (230 feet) for a 75C environment   |   Elevated temperatures may require cable length derating per ANSI/TIA 568-C.2 Annex G to ensure channel insertion loss compliance
   
Environmental Specifications  
Environmental Space   Low Smoke Zero Halogen (LSZH)   |   Non-plenum
Smoke Test Method   UL 1685-LS
Fire Safety Listing   CM-LS   |   CMR
Flame Test Method   UL 1666   |   UL 1685
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
UL Temperature Rating   75 °C   |   167 °F
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   WE TOTE® box
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Slate
Product Number   5071A
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Separator Type   Bisector
   
Mechanical Specifications  
Pulling Tension, maximum   11 kg   |   25 lb