alert
Obsolete

This product was discontinued on: March 15, 2019

Replaced By:
884026308/10 | CS44CM GRY C6A 4/23 F/UTP RL 305M (CALA)
CS44CM Category 6A, F/UTP Cable, non-plenum, gray jacket, 4 pair count, 1000 ft (305 m) length reel, ANATEL
For other alternatives, please contact us for more information.

1859222-4   |   TE640MF-GYM2-AP

640 Series Copper Cable, category 6A, 4 pair, FTP, 23 AWG, 305 m, gray

Product Classification  
Portfolio   NETCONNECT®
Product Series   640 Series
Product Type   Twisted pair cable
Regional Availability   Asia   |   Latin America
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   Polyolefin
Shield (Tape) Material   Aluminum/Polyester
   
Dimensions  
Cable Length   305 m   |   1000 ft
Diameter Over Jacket, nominal   7.200 mm   |   0.283 in
   
Electrical Specifications  
ANSI/TIA Category   6A
Operating Voltage, maximum   80 V
Remote Powering   Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class E
   
Environmental Specifications  
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   F/UTP (shielded)
Packaging Type   Reel
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Gray
Product Number   620M
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink