6-219538-9

510 Series Copper Cable, category 5e, 4 pair, UTP, 200 MHz, CMR rated, 24 AWG, 1000 ft pull-box, green

Product Classification  
Portfolio   CommScope®
Product Series   510 Series
Product Type   Twisted pair cable
Regional Availability   Asia   |   Latin America   |   North America
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   Polyolefin
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   24.00 lb/kft
Diameter Over Jacket, nominal   4.700 mm   |   0.185 in
   
Electrical Specifications  
ANSI/TIA Category   5e
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class D
Safety Voltage Rating   300 V
   
Environmental Specifications  
Environmental Space   Non-plenum
Flame Test Method   CMR
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Pull box
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Green
Product Number   510R
Conductor Gauge, singles   24 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink