64674272-00   |   6467 4 272-00

FMK Series Modular Jack, RJ45, SL110, Category 6A, 8-position, unshielded, white

Product Classification  
Product Series   FMK
Product Type   Modular jack
Regional Availability   Australia/New Zealand
   
Electrical Specifications  
ANSI/TIA Category   6A
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class EA
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
   
General Specifications  
Cable Type   Unshielded
Color   White
Panel Thickness, recommended   1.60 mm
   
Mechanical Specifications  
Conductor Type   Solid   |   Stranded
Material Type   Polycarbonate
Outlet Type   Standard
Termination Type   IDC
Wiring   T568A   |   T568B