Product Classification  
Product Type   Directional coupler
   
General Specifications  
Device Type   Coupler
Interface   7-16 DIN Female
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   555 – 2700 MHz
3rd Order IMD   -160.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   300 W
Coupling   4.8 dB
Coupling Tolerance   ±1.0dB @ 698–2700 MHz   |   ±1.6dB @ 555–698 MHz
Impedance   50 ohm
Insertion Loss at Frequency Band   2.5 dB @ 555–2700 MHz
Isolation at Frequency Band   25 dB @ 555–2700 MHz
Peak Power, maximum   1.00 kW
Reflected Power, maximum   30 W
Return Loss, minimum   20.8 dB
VSWR   1.20
   
Mechanical Specifications  
Coupling Nut Proof Torque   25.00 N-m   |   18.44 ft lb
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   36.00 mm   |   1.42 in
Length   169.00 mm   |   6.65 in
Width   74.50 mm   |   2.93 in
Net Weight   0.90 kg   |   1.98 lb
   
Packed Dimensions  
Height   65.0 mm   |   2.6 in
Length   170.0 mm   |   6.7 in
Width   110.0 mm   |   4.3 in
Shipping Weight   0.98 kg   |   2.16 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink