Product Classification  
Product Type   Power distribution unit
   
Electrical Specifications  
Input Lightning Surge Current   1 kA
Input Lightning Surge Current Waveform   8/20 waveform
Input Overcurrent Protection   Internal slow blow fuse
Input Voltage, operational   20–60 Vdc
Power Consumption, maximum   40 W
Output Current per Port, maximum   400.0 mA
Output Current, maximum   2.2 A
Output Lightning Surge Current   2 kA
Output Lightning Surge Current Waveform   8/20 waveform
Output Overcurrent Protection   Hiccup mode current limiting
Output Voltage Ripple, maximum   100 mVpp
Output Voltage, typical   12 V
Electrical Safety Standard   CE   |   EN 60950
Alarm Current Range, high setting   175–312 mA
Alarm Current Range, low setting   20–163 mA
   
Block Diagram  
Click on image below to enlarge.
   
General Specifications  
Application   Indoor
Modules per Unit, quantity   1
Output Ports per Module, quantity   6
   
Mechanical Specifications  
Color   Light gray
Alarm Control   6-position DIP switch
Alarm Interface   9-pin D-sub Female
Alarm Relays   Normally closed   |   Normally open
LED Indicators, green   Normal   |   Power supply
LED Indicators, red   Alarm   |   dc/dc Converter
Output Control   6-position DIP switch
Output Interface   9-pin D-sub Female
Power Supply Control   Toggle switch
Power Supply Interface   4-pin single row header Male
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP20
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
   
Dimensions  
Depth   130.0 mm   |   5.1 in
Height   44.0 mm   |   1.7 in
Width   483.0 mm   |   19.0 in
Weight   1.1 kg   |   2.4 lb
   
Outline Drawing  
Click on image below to enlarge.
Add Cancel
Powered By OneLink