Product Classification  
Product Type   Coaxial splitter
   
General Specifications  
Device Type   Termination Load
Interface   N Female
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   70 – 3000 MHz
Average Power, maximum   175 W
Impedance   50 ohm
Peak Power, maximum   1.50 kW
Return Loss, minimum   20.0 dB
VSWR   1.22
   
Derating Curve  
Click on image below to enlarge.
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP30
Operating Temperature   -33 °C to +65 °C (-27.4 °F to +149 °F)
   
Packed Dimensions  
Height   242.0 mm   |   9.5 in
Length   130.0 mm   |   5.1 in
Width   165.0 mm   |   6.5 in
Shipping Weight   3.70 kg   |   8.16 lb