Product Classification  
Product Type   Adapter
   
Dimensions  
Compatible Diameter, maximum   76.200 mm   |   3.000 in
Compatible Diameter, minimum   50.800 mm   |   2.000 in
Outside Length   1975.10 mm   |   77.76 in
Outside Width   1012.44 mm   |   39.86 in
   
General Specifications  
Adapter Type   Adapter
Material Type   Stainless steel
Ordering Note   CommScope® standard product in the United States and Canada
Package Quantity   10
   
Mechanical Specifications  
Material Thickness   2.591 mm   |   0.102 in
Maximum Loading   Double stack, 1-5/8 in cable
Mounting   3/4 in through hole
   
Packed Dimensions  
Height   12.0 cm   |   4.7 in
Length   1.0 cm   |   0.4 in
Shipping Weight   0.58 kg   |   1.28 lb
Width   11.0 cm   |   4.3 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

SA-38
Universal Stand-off Adapter, 3 Hanger Points

31670-2
Round Member Adapter for 2–3 in round members

TTS3-34
Three-way Stand-off Adapter for 3–4 in round members
UAAI
Universal Angle Adapter Insert
31670-3
Round Member Adapter for 3–4 in round members
SA-38
Universal Stand-off Adapter, 3 Hanger Points

TTS3-45
Three-way Stand-off Adapter for 4–5 in round members
UAAI
Universal Angle Adapter Insert
SA-38
Universal Stand-off Adapter, 3 Hanger Points
31670-4
Round Member Adapter for 4–5 in round members

TTS3-56
Three-way Stand-off Adapter for 5–6 in round members
UAAI
Universal Angle Adapter Insert
SA-38
Universal Stand-off Adapter, 3 Hanger Points
31670-5
Round Member Adapter for 5–6 in round members

TTS3-153
Three-way Stand-off Adapter for 1.5–3 in round members
UAAI
Universal Angle Adapter Insert
SA-38
Universal Stand-off Adapter, 3 Hanger Points

TTS3-7515
Three-way Stand-off Adapter for 0.75–1.5 in round members
UAAI
Universal Angle Adapter Insert
SA-38
Universal Stand-off Adapter, 3 Hanger Points
31670-1
Round Member Adapter for 1–2 in round members
Add Cancel
Powered By OneLink