alert
Obsolete
Replaced By:
294682
Cushion Insert with 3 holes for 3/8 in corrugated or smoothwall coaxial cable
For other alternatives, please contact us for more information.

294681

Cushion Insert with 1 hole for 3/8 in corrugated or smoothwall coaxial cable

Product Classification  
Brand   I-Line
Product Type   Cushion insert
   
Dimensions  
Nominal Size   3/8 in
Height   82.55 mm   |   3.25 in
Length   25.40 mm   |   1.00 in
   
General Specifications  
Cable Type   Corrugated   |   Smoothwall
Cables per Cushion   1
Color   Black
Includes   Cushion
Material Type   EPDM rubber
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
UV Resistance Test Method   MIL-STD-810E, Procedure 11, Method 505
UV Resistance, minimum with no degradation   ≥1000 hours
Weather Resistance Test Method   04AS00-03.9.0   |   IEC 60529:2001, IP66
   
Packed Dimensions  
Height   169.9 mm   |   6.7 in
Length   99.8 mm   |   3.9 in
Shipping Weight   0.80 kg   |   1.76 lb
Width   129.8 mm   |   5.1 in
Add Cancel
Powered By OneLink