Product Classification  
Product Type   Adapter
   
General Specifications  
Adapter Type   Stand-off adapter
Material Type   Stainless steel
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Material Thickness   2.591 mm   |   0.102 in
Maximum Loading   Double stack, 1-5/8 in cable
Mounting   3/4 in through hole
   
Packed Dimensions  
Height   12.0 cm   |   4.7 in
Length   1.0 cm   |   0.4 in
Shipping Weight   0.58 kg   |   1.28 lb
Width   11.0 cm   |   4.3 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

UAAI
Universal Angle Adapter Insert

SA-38
Universal Stand-off Adapter, 3 Hanger Points

31670-4
Round Member Adapter for 4–5 in round members
Add Cancel
Powered By OneLink