alert
Obsolete
For other alternatives, please contact us for more information.

540-EZPT

EZfit® Automated Cable Preparation Tool for FXL-540 coaxial cable

  • This product is part of the CommScope Wired for Wireless® Solution
Product Classification  
Brand   EZfit®
Product Type   Tool
   
Dimensions  
Nominal Size   1/2 in
   
General Specifications  
Application   Prepares cable for connector attachment
Cutting Blades Included   2
Includes   One cutting tool body   |   One FXL-540 cutting bit   |   One FXL-540 flaring bit   |   One hex wrench
Jacket Blades Included   1
Material Type, Blade   Hardened tool steel
Material Type, Body   Aluminum
Ordering Note   CommScope® standard product (Global)
Package Quantity   1
Tool Type   Automated cable preparation tool
   
Packed Dimensions  
Height   121.0 mm   |   4.8 in
Length   89.0 mm   |   3.5 in
Shipping Weight   0.39 kg   |   0.86 lb
Width   83.0 mm   |   3.3 in