alert
Obsolete

This product was discontinued on: April 1, 2014

For other alternatives, please contact us for more information.

DHK-114-6-P

Double Hanger Kit for 1-1/4 in coaxial cable, triple stack; includes hardware and angle adapter

Product Classification  
Brand   ValuSite™
Product Type   Hanger kit
   
Dimensions  
Nominal Size   1-1/4 in
Compatible Diameter, maximum   40.132 mm   |   1.580 in
Compatible Diameter, minimum   38.100 mm   |   1.500 in
Height   184.32 mm   |   7.26 in
Length   120.46 mm   |   4.74 in
Width   25.89 mm   |   1.02 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Composite clamp
Cables per Hanger   6
Color   Black
Includes   Angle adapter   |   Hardware
Material Type   Engineered plastic   |   Stainless steel
Maximum Stack Height 3
Ordering Note   CommScope® standard product in Europe, the Middle East, and Africa
Package Quantity   1
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   M8 hardware
UV Resistance, minimum with no degradation   ≥100 hours exposure in accelerated UV life chamber
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   31.8 cm   |   12.5 in
Length   7.6 cm   |   3.0 in
Shipping Weight   0.48 kg   |   1.06 lb
Width   31.8 cm   |   12.5 in
Add Cancel
Powered By OneLink