alert
Obsolete

This product was discontinued on: March 31, 2018

This part number is supported until: March 31, 2018

Replaced By:
SSH-XL
SnapStak® Plus Adjustable Hanger for 36mm to 51mm Cable - No Grommets Required. For patents, see www.cs-pat.com.
For other alternatives, please contact us for more information.

SSH-38

Snap-In Hanger and Grommet kit with reinforcement bar for HELIAX® FiberFeed® 39.7mm Cable

Product Classification  
Product Type   Hanger kit
   
Dimensions  
Nominal Size   1-5/8 in
Compatible Diameter, maximum   40.000 mm   |   1.575 in
Compatible Diameter, minimum   38.000 mm   |   1.496 in
Height   55.00 mm   |   2.17 in
Length   76.20 mm   |   3.00 in
Width   60.30 mm   |   2.37 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Hanger kits
Cables per Hanger   1
Color   Black   |   Silver
Includes   Cushion
Material Type   Stainless steel
Maximum Stack Height 2
Package Quantity   10
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   3/8 in (M10) drilled cable ladder
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink