VST-02/1   |   710092-000

VST Weatherproofing Gel Sealed Termination Boot for F connectors

  • Provides long-term corrosion-resistant and gel-based sealing of an F-connector exposed to the outside environment
  • One-step installation by placing the VST around the F-connector and clicking the housing together
  • Can be reopened and reused at least twenty times, which permits verification, removing and reconnection of the F-connector
Product Classification  
Product Type   Weatherproofing boot
Regional Availability   EMEA   |   Latin America   |   North America
   
Outline Drawing  
Click on image below to enlarge.
Outline Drawing   Used as an image placeholder
   
Dimensions  
Cable Diameter for Seal, maximum   7.00 mm   |   0.28 in
Cable Diameter for Seal, minimum   4.00 mm   |   0.16 in
Inner Diameter   11.00 mm   |   0.43 in
Length   40.00 mm   |   1.57 in
Width   21.00 mm   |   0.83 in
   
Environmental Specifications  
Operating Temperature   -30 °C to +60 °C (-22 °F to +140 °F)
   
General Specifications  
Application   Provides additional moisture seal for cable connections
Color   Black
Material Type   Engineered plastic
Package Quantity   1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink