Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

82Z

Splice for 2-1/4 in HJ12-50 air dielectric cable

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Splice
Cable Family HJ12-50
Inner Contact Attachment Method Thread-in stub
Inner Contact Plating Unplated
Interface Splice
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated

Dimensions

Length 151.638 mm | 5.97 in
Diameter 86.614 mm | 3.41 in
Nominal Size 2-1/4 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Cable Impedance 50 ohm
Connector Impedance 50 ohm
Operating Frequency Band 0 – 2300 MHz
Peak Power, maximum 425 kW

Mechanical Specifications

Mechanical Shock Test Method MIL-STD-202, Method 213, Test Condition I

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)
Corrosion Test Method MIL-STD-202, Method 101, Test Condition B
Moisture Resistance Test Method MIL-STD-202, Method 106
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202, Method 204, Test Condition B

Packaging and Weights

Weight, net 2.9 kg | 6.393 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Splice
Cable Family HJ12-50
Inner Contact Attachment Method Thread-in stub
Inner Contact Plating Unplated
Interface Splice
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated

Dimensions

Length 151.638 mm | 5.97 in
Diameter 86.614 mm | 3.41 in
Nominal Size 2-1/4 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Cable Impedance 50 ohm
Connector Impedance 50 ohm
Operating Frequency Band 0 – 2300 MHz
Peak Power, maximum 425 kW

Mechanical Specifications

Mechanical Shock Test Method MIL-STD-202, Method 213, Test Condition I

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)
Corrosion Test Method MIL-STD-202, Method 101, Test Condition B
Moisture Resistance Test Method MIL-STD-202, Method 106
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202, Method 204, Test Condition B

Packaging and Weights

Weight, net 2.9 kg | 6.393 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification