221213
Base Product: WEATHERPROOFING-TAPE-SERIES
Weatherproofing Kit for Connectors and Splices, includes butyl rubber and PVC tape
Specifications
Product Classification
Product Type | Weatherproofing tape |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Application | Provides additional moisture seal for cable connections |
Applications per Kit | Four 1/2 in–7/8 in | Twelve 1/2 in–1/2 in | Twelve 1/2 in–7/8 in to device | Two 1/2 in–2-1/4 in |
Harmonized System (HS) Code | 4005.91.0000 (Compounded Rubber, Unvulcanized in Plates, Sheets and Strip) |
Dimensions
Nominal Size | 1-1/4 in | 1-5/8 in | 1/2 in | 1/4 in | 2-1/4 in | 3/8 in | 5/8 in | 7/8 in |
Material Specifications
Material Type | Butyl rubber tape | PVC tape |
Environmental Specifications
Operating Temperature | -10 °C to +80 °C (+14 °F to +176 °F) |
UV Resistance Test Method | Butyl test method in QUV weatherometer cycle of 8 hours UV at 150 °F then 4 hours of condensation at 104 °F | PVC tape test method UL 510, ASTM D1000 |
UV Resistance, minimum with no degradation | ≥1000 hours |
Weather Resistance Test Method | 04AS00-03.6.0 | MIL-STD-1344A, Method 1002 |
Packaging and Weights
Height, packed | 195.58 mm | 7.7 in |
Width, packed | 175.26 mm | 6.9 in |
Length, packed | 96.52 mm | 3.8 in |
Included | One roll of 2 in PVC tape | Six rolls of 2-1/2 in butyl rubber tape | Two rolls of 3/4 in PVC tape |
Packaging quantity | 1 |
Weight, gross | 1.52 kg | 3.351 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Weatherproofing tape |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Application | Provides additional moisture seal for cable connections |
Applications per Kit | Four 1/2 in–7/8 in | Twelve 1/2 in–1/2 in | Twelve 1/2 in–7/8 in to device | Two 1/2 in–2-1/4 in |
Harmonized System (HS) Code | 4005.91.0000 (Compounded Rubber, Unvulcanized in Plates, Sheets and Strip) |
Dimensions
Nominal Size | 1-1/4 in | 1-5/8 in | 1/2 in | 1/4 in | 2-1/4 in | 3/8 in | 5/8 in | 7/8 in |
Material Specifications
Material Type | Butyl rubber tape | PVC tape |
Environmental Specifications
Operating Temperature | -10 °C to +80 °C (+14 °F to +176 °F) |
UV Resistance Test Method | Butyl test method in QUV weatherometer cycle of 8 hours UV at 150 °F then 4 hours of condensation at 104 °F | PVC tape test method UL 510, ASTM D1000 |
UV Resistance, minimum with no degradation | ≥1000 hours |
Weather Resistance Test Method | 04AS00-03.6.0 | MIL-STD-1344A, Method 1002 |
Packaging and Weights
Height, packed | 195.58 mm | 7.7 in |
Width, packed | 175.26 mm | 6.9 in |
Length, packed | 96.52 mm | 3.8 in |
Included | One roll of 2 in PVC tape | Six rolls of 2-1/2 in butyl rubber tape | Two rolls of 3/4 in PVC tape |
Packaging quantity | 1 |
Weight, gross | 1.52 kg | 3.351 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse