The E6000 CER is a leading network component of the ARRIS end-to-end portfolio – which spans the cloud, network and home. More content on more devices demands increased bandwidth, infrastructure, and efficiency. The ARRIS innovative CCAP platform helps operators scale to these challenges, while facilitating the migration to an all-IP network.
"The proliferation of connected devices and new advanced services place high demands on the network. ARRIS is driving the IP transformation, so our customers can deliver more top-quality video on more screens...today. The ARRIS E6000 CER is another example of how we continue to drive the industry's top network performance and density," said
In a recent study by Motorola Home (prior to its acquisition by ARRIS), consumers in the U.S. were found to watch more video than any other country (29 total hours/week, four hours over the total global average), more than a third of which is recorded. Multiscreen viewing is also on the rise, with smartphones and tablets watched more than broadcast TV in the bedroom (46% and 41% versus 36%). These trends reflect the advantages of the ARRIS E6000 CER as service providers like
"
Transforming IP Delivery: About the ARRIS E6000
The E6000™ Converged Edge Router (CER) – The Revolutionary ARRIS CCAP Platform – The E6000 CER delivers new levels of density and cost-effectiveness in a simple, robust integrated architecture that will enable converged services on broadband networks. The E6000 CER provides a high-availability, high-performance solution with unmatched scalability. It supports a fully redundant design with no single point of failure. The E6000 CER offers integrated, hitless RF fail-over, hot-swapping of cards, and field-deployment ready IPv6 support. Operators can mix and match ARRIS cable edge products to create the optimum network configuration for deploying tomorrow's services with today's hardware.
The ARRIS E6000 CER allows operators to:
- Maximize revenue off a single chassis, with one of the highest densities per rack unit available, to deliver more services at faster speeds while using much less space and power
- Increase subscriber satisfaction and retention with a self-healing design that minimizes service outages
- Preserve capital investment with a flexible platform that offers a "wire-once" architecture with software upgradeability and easy expansion via a mid-plane design
All elements of the E6000 CER are redundant, either N+1 or 1+1, and all are hot-swappable. Designed for 99.999% system availability, the E6000 has a self-healing architecture that maintains system services without interruption.
Visit www.arrisi.com/get/cer for more information on the cable edge router portfolio.
The ARRIS E6000 CER is on display at The Cable Show 2013 in
About ARRIS
ARRIS is a premier video and broadband technology company that transforms how service providers worldwide deliver entertainment and communications without boundaries. Its powerful end-to-end platforms enable service and content providers to improve the way people connect – with each other and with their favorite content. The Company's vision and expertise continue to drive the industry's innovations, as they have for more than 60 years. Headquartered north of
ARRIS and the ARRIS Logo are trademarks or registered trademarks of
SOURCE ARRIS
Jeanne Russo, +1-215-323-1880, Jeanne.Russo@arrisi.com; or Jenni Moyer, +1-215-286-3311, Jenni_Moyer@comcast.com