Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760241223 | D-001-DN-8G-M20BK/50

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • North America

Outdoor dual sheathed drop cable with indoor element (Cca class for subunit only)

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | North America
Portfolio CommScope®
Product Type Fiber drop cable

General Specifications

Cable Type Tight buffer
Construction Type Breakout | Non-armored
Fibers per Subunit, quantity 1
Inner Jacket Color White
Jacket Color Black
Subunit Type Gel-free
Total Fiber Count 1

Dimensions

Cable Length 999.744 m | 3280 ft
Buffer Tube/Subunit Diameter 2 mm | 0.079 in
Diameter Over Jacket 5 mm | 0.197 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 5 cm | 1.969 in
Tensile Load, long term, maximum 260 N | 58.45 lbf
Tensile Load, short term, maximum 800 N | 179.847 lbf
Compression 3000000 N/mm | 17130441.488 lb/in
Compression Test Method IEC 60794-1 E3
Impact 5 N-m | 44.254 in lb
Impact Test Method IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1 E1
Twist 10 cycles
Twist Test Method IEC 60794-1 E7

Optical Specifications

Fiber Type G.657.A2

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards IEC 60794-1-2
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Outdoor
Jacket UV Resistance UV stabilized

Packaging and Weights

Cable weight 23 kg/km | 15.455 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | North America
Portfolio CommScope®
Product Type Fiber drop cable

General Specifications

Cable Type Tight buffer
Construction Type Breakout | Non-armored
Fibers per Subunit, quantity 1
Inner Jacket Color White
Jacket Color Black
Subunit Type Gel-free
Total Fiber Count 1

Dimensions

Cable Length 999.744 m | 3280 ft
Buffer Tube/Subunit Diameter 2 mm | 0.079 in
Diameter Over Jacket 5 mm | 0.197 in

Mechanical Specifications

Minimum Bend Radius, loaded 5 cm | 1.969 in
Tensile Load, long term, maximum 260 N | 58.45 lbf
Tensile Load, short term, maximum 800 N | 179.847 lbf
Compression 3000000 N/mm | 17130441.488 lb/in
Compression Test Method IEC 60794-1 E3
Impact 5 N-m | 44.254 in lb
Impact Test Method IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1 E1
Twist 10 cycles
Twist Test Method IEC 60794-1 E7

Optical Specifications

Fiber Type G.657.A2

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards IEC 60794-1-2
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Outdoor
Jacket UV Resistance UV stabilized

Packaging and Weights

Cable weight 23 kg/km | 15.455 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance