CCVVPX308.11R2
8-port sector antenna, 4x 790–960 and 4x 1695–2690 MHz, 65° HPBW, 4x RET with manual override. Bands cascaded SRET designed for Site-Sharing purpose (two Operators / Primaries operating their assigned RET’s independently)
Specifications
Features and Benefits
- The RET interface comprises two pairs of AISG input/output ports, each pair controlling “one side” of the antenna independently: one pair for the left-hand bands 1 and 3 (R1, Y1); one pair for the right-hand bands 2 and 4 (R2, Y2)
- Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
- All Internal RET actuators on each antenna side are connected in “Cascaded SRET” configuration
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, without mounting kit | 39 kg | 85.98 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. | |
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–862 | 880–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 14.9 | 15.6 | 16.6 | 16.8 | 17.4 | 18.1 | 18.2 |
Beamwidth, Horizontal, degrees | 74 | 63 | 63 | 66 | 68 | 62 | 63 |
Beamwidth, Vertical, degrees | 11.3 | 10.2 | 7.6 | 7 | 6.6 | 5.6 | 5.2 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 35 | 35 | 34 | 38 | 40 | 39 | 40 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 250 | 250 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–862 | 880–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 14.7 | 15.4 | 16.4 | 16.5 | 16.9 | 17.8 | 17.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.3 | ±0.4 | ±0.6 | ±0.7 | ±0.5 | ±0.5 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.7 5 ° | 14.7 10 ° | 14.6 | 0 ° | 15.5 5 ° | 15.5 10 ° | 15.4 | 0 ° | 16.4 5 ° | 16.4 10 ° | 16.4 | 0 ° | 16.5 5 ° | 16.5 10 ° | 16.4 | 0 ° | 16.9 5 ° | 16.9 10 ° | 16.9 | 0 ° | 17.9 5 ° | 17.9 10 ° | 17.7 | 0 ° | 17.8 5 ° | 17.9 10 ° | 17.9 |
Beamwidth, Horizontal Tolerance, degrees | ±4.2 | ±4.7 | ±3.3 | ±7.3 | ±4.4 | ±3.4 | ±2.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.4 | ±0.5 | ±0.3 | ±0.5 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 18 | 18 | 18 | 17 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 25 | 27 | 31 | 30 | 31 | 32 |
CPR at Boresight, dB | 20 | 18 | 20 | 20 | 18 | 16 | 18 |
CPR at Sector, dB | 11 | 9 | 9 | 11 | 12 | 11 | 11 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 803.0 N @ 150 km/h (180.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 275.0 N @ 150 km/h (61.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,040.0 N @ 150 km/h (233.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 661.0 N @ 150 km/h (148.6 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 312 mm | 12.283 in |
Length, packed | 2286 mm | 90 in |
Weight, gross | 60 kg | 132.277 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, without mounting kit | 39 kg | 85.98 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–862 | 880–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 14.9 | 15.6 | 16.6 | 16.8 | 17.4 | 18.1 | 18.2 |
Beamwidth, Horizontal, degrees | 74 | 63 | 63 | 66 | 68 | 62 | 63 |
Beamwidth, Vertical, degrees | 11.3 | 10.2 | 7.6 | 7 | 6.6 | 5.6 | 5.2 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 35 | 35 | 34 | 38 | 40 | 39 | 40 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 250 | 250 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–862 | 880–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 14.7 | 15.4 | 16.4 | 16.5 | 16.9 | 17.8 | 17.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.3 | ±0.4 | ±0.6 | ±0.7 | ±0.5 | ±0.5 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.7; 5 ° | 14.7; 10 ° | 14.6 | 0 ° | 15.5; 5 ° | 15.5; 10 ° | 15.4 | 0 ° | 16.4; 5 ° | 16.4; 10 ° | 16.4 | 0 ° | 16.5; 5 ° | 16.5; 10 ° | 16.4 | 0 ° | 16.9; 5 ° | 16.9; 10 ° | 16.9 | 0 ° | 17.9; 5 ° | 17.9; 10 ° | 17.7 | 0 ° | 17.8; 5 ° | 17.9; 10 ° | 17.9 |
Beamwidth, Horizontal Tolerance, degrees | ±4.2 | ±4.7 | ±3.3 | ±7.3 | ±4.4 | ±3.4 | ±2.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.4 | ±0.5 | ±0.3 | ±0.5 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 18 | 18 | 18 | 17 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 25 | 27 | 31 | 30 | 31 | 32 |
CPR at Boresight, dB | 20 | 18 | 20 | 20 | 18 | 16 | 18 |
CPR at Sector, dB | 11 | 9 | 9 | 11 | 12 | 11 | 11 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 803.0 N @ 150 km/h (180.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 275.0 N @ 150 km/h (61.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,040.0 N @ 150 km/h (233.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 661.0 N @ 150 km/h (148.6 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 312 mm | 12.283 in |
Length, packed | 2286 mm | 90 in |
Weight, gross | 60 kg | 132.277 lb |
Click on image to enlarge. | |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse