DBXLH-6565A-VTM | DBXLH-6565A-A2M
4-port sector antenna, 2x 824–960 and 2x 1710–2180 MHz, 65° HPBW, RET compatible
Specifications
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | DBXLH-6565A-A2M |
Dimensions
Width | 269 mm | 10.591 in |
Depth | 132 mm | 5.197 in |
Length | 1297 mm | 51.063 in |
Net Weight, without mounting kit | 14.2 kg | 31.306 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. | |
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 824 – 960 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 824–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 14.0 | 14.3 | 16.5 | 16.8 | 17.0 |
Beamwidth, Horizontal, degrees | 70 | 67 | 67 | 63 | 60 |
Beamwidth, Vertical, degrees | 15.2 | 14.5 | 7.2 | 6.8 | 6.5 |
Beam Tilt, degrees | 0–15 | 0–15 | 0–8 | 0–8 | 0–8 |
USLS (First Lobe), dB | 16 | 18 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 25 | 25 | 28 | 28 | 27 |
Isolation, Cross Polarization, dB | 25 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 33 | 33 | 33 | 33 | 33 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.5 | 14.0 | 1.5 | 14.0 | 1.4 | 15.6 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 824–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 14.1 | 14.4 | 16.5 | 16.6 | 16.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.6 | ±0.2 | ±0.4 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.4 8 ° | 14.3 15 ° | 13.7 | 0 ° | 14.7 8 ° | 14.5 15 ° | 13.9 | 0 ° | 16.5 4 ° | 16.6 8 ° | 16.4 | 0 ° | 16.7 4 ° | 16.7 8 ° | 16.4 | 0 ° | 16.9 4 ° | 16.8 8 ° | 16.3 |
Beamwidth, Horizontal Tolerance, degrees | ±3.1 | ±2.8 | ±4.4 | ±2.2 | ±4.2 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.8 | ±0.3 | ±0.3 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 14 | 16 | 16 | 17 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 20 | 25 | 25 | 23 |
CPR at Boresight, dB | 21 | 21 | 16 | 16 | 17 |
CPR at Sector, dB | 10 | 8 | 7 | 7 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 402.0 N @ 150 km/h (90.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 90.0 N @ 150 km/h (20.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 438.0 N @ 150 km/h (98.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 376 mm | 14.803 in |
Depth, packed | 267 mm | 10.512 in |
Length, packed | 1610 mm | 63.386 in |
Weight, gross | 22.9 kg | 50.486 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | DBXLH-6565A-A2M |
Dimensions
Width | 269 mm | 10.591 in |
Depth | 132 mm | 5.197 in |
Length | 1297 mm | 51.063 in |
Net Weight, without mounting kit | 14.2 kg | 31.306 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 824 – 960 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 824–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 14.0 | 14.3 | 16.5 | 16.8 | 17.0 |
Beamwidth, Horizontal, degrees | 70 | 67 | 67 | 63 | 60 |
Beamwidth, Vertical, degrees | 15.2 | 14.5 | 7.2 | 6.8 | 6.5 |
Beam Tilt, degrees | 0–15 | 0–15 | 0–8 | 0–8 | 0–8 |
USLS (First Lobe), dB | 16 | 18 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 25 | 25 | 28 | 28 | 27 |
Isolation, Cross Polarization, dB | 25 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 33 | 33 | 33 | 33 | 33 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.5 | 14.0 | 1.5 | 14.0 | 1.4 | 15.6 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 824–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 14.1 | 14.4 | 16.5 | 16.6 | 16.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.6 | ±0.2 | ±0.4 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.4; 8 ° | 14.3; 15 ° | 13.7 | 0 ° | 14.7; 8 ° | 14.5; 15 ° | 13.9 | 0 ° | 16.5; 4 ° | 16.6; 8 ° | 16.4 | 0 ° | 16.7; 4 ° | 16.7; 8 ° | 16.4 | 0 ° | 16.9; 4 ° | 16.8; 8 ° | 16.3 |
Beamwidth, Horizontal Tolerance, degrees | ±3.1 | ±2.8 | ±4.4 | ±2.2 | ±4.2 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.8 | ±0.3 | ±0.3 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 14 | 16 | 16 | 17 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 20 | 25 | 25 | 23 |
CPR at Boresight, dB | 21 | 21 | 16 | 16 | 17 |
CPR at Sector, dB | 10 | 8 | 7 | 7 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 402.0 N @ 150 km/h (90.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 90.0 N @ 150 km/h (20.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 438.0 N @ 150 km/h (98.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 376 mm | 14.803 in |
Depth, packed | 267 mm | 10.512 in |
Length, packed | 1610 mm | 63.386 in |
Weight, gross | 22.9 kg | 50.486 lb |
Click on image to enlarge. |
Click on image to enlarge. | |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse