HBX-3319DS-VTM | HBX-3319DS-A1M
2-port sector antenna, 2x 1710–2180 MHz, 33° HPBW, RET compatible
Specifications
Features and Benefits
- Exceptional horizontal roll-off and front-to-back ratio for superior capacity efficiency
- Extended elevation tilt for maximum flexibility in urban core areas
- Rugged, reliable design with excellent passive intermodulation suppression
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | HBX-3319DS-A1M |
Dimensions
Width | 269 mm | 10.591 in |
Depth | 132 mm | 5.197 in |
Length | 1463 mm | 57.598 in |
Net Weight, without mounting kit | 12.7 kg | 27.999 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 20.5 | 20.7 | 21.0 |
Beamwidth, Horizontal, degrees | 35 | 34 | 32 |
Beamwidth, Vertical, degrees | 7 | 6.6 | 6.2 |
Beam Tilt, degrees | 0–9 | 0–9 | 0–9 |
USLS (First Lobe), dB | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 40 | 40 | 40 |
CPR at Boresight, dB | 19 | 19 | 17 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 300 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 19.9 | 20.2 | 20.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 20.0 5 ° | 20.1 9 ° | 19.6 | 0 ° | 20.4 5 ° | 20.4 9 ° | 19.8 | 0 ° | 20.9 5 ° | 20.9 9 ° | 20.3 |
Beamwidth, Horizontal Tolerance, degrees | ±1.4 | ±0.7 | ±2.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.4 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 18 | 19 | 20 |
Front-to-Back Total Power at 180° ± 30°, dB | 31 | 30 | 30 |
CPR at Boresight, dB | 19 | 19 | 17 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 406.0 N @ 150 km/h (91.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 103.0 N @ 150 km/h (23.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 376 mm | 14.803 in |
Depth, packed | 267 mm | 10.512 in |
Length, packed | 1776 mm | 69.921 in |
Weight, gross | 22.2 kg | 48.943 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | HBX-3319DS-A1M |
Dimensions
Width | 269 mm | 10.591 in |
Depth | 132 mm | 5.197 in |
Length | 1463 mm | 57.598 in |
Net Weight, without mounting kit | 12.7 kg | 27.999 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 20.5 | 20.7 | 21.0 |
Beamwidth, Horizontal, degrees | 35 | 34 | 32 |
Beamwidth, Vertical, degrees | 7 | 6.6 | 6.2 |
Beam Tilt, degrees | 0–9 | 0–9 | 0–9 |
USLS (First Lobe), dB | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 40 | 40 | 40 |
CPR at Boresight, dB | 19 | 19 | 17 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 300 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 19.9 | 20.2 | 20.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 20.0; 5 ° | 20.1; 9 ° | 19.6 | 0 ° | 20.4; 5 ° | 20.4; 9 ° | 19.8 | 0 ° | 20.9; 5 ° | 20.9; 9 ° | 20.3 |
Beamwidth, Horizontal Tolerance, degrees | ±1.4 | ±0.7 | ±2.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.4 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 18 | 19 | 20 |
Front-to-Back Total Power at 180° ± 30°, dB | 31 | 30 | 30 |
CPR at Boresight, dB | 19 | 19 | 17 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 406.0 N @ 150 km/h (91.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 103.0 N @ 150 km/h (23.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 376 mm | 14.803 in |
Depth, packed | 267 mm | 10.512 in |
Length, packed | 1776 mm | 69.921 in |
Weight, gross | 22.2 kg | 48.943 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse