HBXX-6517DS-VTM | HBXX-6517DS-A2M
4-port sector antenna, 4x 1710–2180 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Superior azimuth tracking and pattern symmetry with excellent passive intermodulation suppression
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | HBXX-6517DS-A2M |
Dimensions
Width | 305 mm | 12.008 in |
Depth | 166 mm | 6.535 in |
Length | 1906 mm | 75.039 in |
Net Weight, without mounting kit | 18.5 kg | 40.785 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 19.0 | 19.1 | 19.2 |
Beamwidth, Horizontal, degrees | 67 | 66 | 65 |
Beamwidth, Vertical, degrees | 5 | 4.7 | 4.4 |
Beam Tilt, degrees | 0–6 | 0–6 | 0–6 |
USLS (First Lobe), dB | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 30 |
CPR at Boresight, dB | 21 | 22 | 21 |
CPR at Sector, dB | 10 | 11 | 9 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 18.5 | 18.6 | 18.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 18.4 3 ° | 18.7 6 ° | 18.4 | 0 ° | 18.4 3 ° | 18.7 6 ° | 18.5 | 0 ° | 18.7 3 ° | 18.9 6 ° | 18.6 |
Beamwidth, Horizontal Tolerance, degrees | ±2.4 | ±1.7 | ±2.9 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 18 | 19 | 19 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 26 | 26 |
CPR at Boresight, dB | 22 | 23 | 22 |
CPR at Sector, dB | 10 | 10 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 668.0 N @ 150 km/h (150.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 175.0 N @ 150 km/h (39.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 777.0 N @ 150 km/h (174.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 402 mm | 15.827 in |
Depth, packed | 292 mm | 11.496 in |
Length, packed | 2036 mm | 80.158 in |
Weight, gross | 28.2 kg | 62.17 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | HBXX-6517DS-A2M |
Dimensions
Width | 305 mm | 12.008 in |
Depth | 166 mm | 6.535 in |
Length | 1906 mm | 75.039 in |
Net Weight, without mounting kit | 18.5 kg | 40.785 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 19.0 | 19.1 | 19.2 |
Beamwidth, Horizontal, degrees | 67 | 66 | 65 |
Beamwidth, Vertical, degrees | 5 | 4.7 | 4.4 |
Beam Tilt, degrees | 0–6 | 0–6 | 0–6 |
USLS (First Lobe), dB | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 30 |
CPR at Boresight, dB | 21 | 22 | 21 |
CPR at Sector, dB | 10 | 11 | 9 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 18.5 | 18.6 | 18.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 18.4; 3 ° | 18.7; 6 ° | 18.4 | 0 ° | 18.4; 3 ° | 18.7; 6 ° | 18.5 | 0 ° | 18.7; 3 ° | 18.9; 6 ° | 18.6 |
Beamwidth, Horizontal Tolerance, degrees | ±2.4 | ±1.7 | ±2.9 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 18 | 19 | 19 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 26 | 26 |
CPR at Boresight, dB | 22 | 23 | 22 |
CPR at Sector, dB | 10 | 10 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 668.0 N @ 150 km/h (150.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 175.0 N @ 150 km/h (39.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 777.0 N @ 150 km/h (174.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 402 mm | 15.827 in |
Depth, packed | 292 mm | 11.496 in |
Length, packed | 2036 mm | 80.158 in |
Weight, gross | 28.2 kg | 62.17 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse