HBXX-9016DS-VTM
4-port sector antenna, 4x 1710–2180 MHz, 90° HPBW, RET compatible
Specifications
Features and Benefits
- Each DualPol® array can be independently adjusted for greater flexibility
- Excellent gain, VSWR, front-to-back ratio, and PIM specifications for robust network performance
- Excellent solution for site sharing and maximizing capacity
- Wide horizontal and narrow vertical beamwidth to maximize coverage and capacity
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 305 mm | 12.008 in |
Depth | 166 mm | 6.535 in |
Length | 1896 mm | 74.646 in |
Net Weight, without mounting kit | 16.9 kg | 37.258 lb |
Electrical Specifications
Electrical Safety Standard | CB | CE |
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 17.5 | 17.5 | 17.5 |
Beamwidth, Horizontal, degrees | 90 | 88 | 87 |
Beamwidth, Vertical, degrees | 5 | 4.7 | 4.5 |
Beam Tilt, degrees | 0–6 | 0–6 | 0–6 |
USLS (First Lobe), dB | 18 | 19 | 19 |
Front-to-Back Ratio at 180°, dB | 28 | 28 | 28 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 21 | 21 |
CPR at Boresight, dB | 17 | 18 | 16 |
CPR at Sector, dB | 7 | 8 | 7 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 17.0 | 17.0 | 17.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.8 3 ° | 17.1 6 ° | 17.1 | 0 ° | 16.9 3 ° | 17.1 6 ° | 16.9 | 0 ° | 17.0 3 ° | 17.3 6 ° | 17.1 |
Beamwidth, Horizontal Tolerance, degrees | ±4.2 | ±3.6 | ±3 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.2 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 18 | 19 | 20 |
CPR at Boresight, dB | 17 | 18 | 17 |
CPR at Sector, dB | 8 | 8 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 665.0 N @ 150 km/h (149.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 174.0 N @ 150 km/h (39.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 773.0 N @ 150 km/h (173.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 292 mm | 11.496 in |
Length, packed | 2212 mm | 87.087 in |
Weight, gross | 31.7 kg | 69.886 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 305 mm | 12.008 in |
Depth | 166 mm | 6.535 in |
Length | 1896 mm | 74.646 in |
Net Weight, without mounting kit | 16.9 kg | 37.258 lb |
Electrical Specifications
Electrical Safety Standard | CB | CE |
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 17.5 | 17.5 | 17.5 |
Beamwidth, Horizontal, degrees | 90 | 88 | 87 |
Beamwidth, Vertical, degrees | 5 | 4.7 | 4.5 |
Beam Tilt, degrees | 0–6 | 0–6 | 0–6 |
USLS (First Lobe), dB | 18 | 19 | 19 |
Front-to-Back Ratio at 180°, dB | 28 | 28 | 28 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 21 | 21 |
CPR at Boresight, dB | 17 | 18 | 16 |
CPR at Sector, dB | 7 | 8 | 7 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 17.0 | 17.0 | 17.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.8; 3 ° | 17.1; 6 ° | 17.1 | 0 ° | 16.9; 3 ° | 17.1; 6 ° | 16.9 | 0 ° | 17.0; 3 ° | 17.3; 6 ° | 17.1 |
Beamwidth, Horizontal Tolerance, degrees | ±4.2 | ±3.6 | ±3 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.2 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 18 | 19 | 20 |
CPR at Boresight, dB | 17 | 18 | 17 |
CPR at Sector, dB | 8 | 8 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 665.0 N @ 150 km/h (149.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 174.0 N @ 150 km/h (39.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 773.0 N @ 150 km/h (173.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 292 mm | 11.496 in |
Length, packed | 2212 mm | 87.087 in |
Weight, gross | 31.7 kg | 69.886 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse