LDX-3319DS-VTM | LDX-3319DS-A1M
2-port sector antenna, 2x 790–960 MHz, 33° HPBW, RET compatible
Features and Benefits
- Narrow horizontal beamwidth ideal for corridor coverage or six sector solutions
- Azimuth sidelobe suppression greater than 18 dB
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | LDX-3319DS-A1M |
Dimensions
Width | 591 mm | 23.268 in |
Depth | 182 mm | 7.165 in |
Length | 2581 mm | 101.614 in |
Net Weight, without mounting kit | 29 kg | 63.934 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–806 | 806–896 | 870–960 |
Gain, dBi | 19.4 | 19.8 | 20.5 |
Beamwidth, Horizontal, degrees | 35 | 35 | 34 |
Beamwidth, Vertical, degrees | 7.9 | 7.5 | 7.1 |
Beam Tilt, degrees | 0–8 | 0–8 | 0–8 |
USLS (First Lobe), dB | 14 | 15 | 14 |
Front-to-Back Ratio at 180°, dB | 31 | 33 | 35 |
Isolation, Cross Polarization, dB | 27 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 300 | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,149.0 N @ 150 km/h (258.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 230.0 N @ 150 km/h (51.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 2,129.0 N @ 150 km/h (478.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 782 mm | 30.787 in |
Depth, packed | 346 mm | 13.622 in |
Length, packed | 3020 mm | 118.898 in |
Weight, gross | 50.5 kg | 111.333 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | LDX-3319DS-A1M |
Dimensions
Width | 591 mm | 23.268 in |
Depth | 182 mm | 7.165 in |
Length | 2581 mm | 101.614 in |
Net Weight, without mounting kit | 29 kg | 63.934 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–806 | 806–896 | 870–960 |
Gain, dBi | 19.4 | 19.8 | 20.5 |
Beamwidth, Horizontal, degrees | 35 | 35 | 34 |
Beamwidth, Vertical, degrees | 7.9 | 7.5 | 7.1 |
Beam Tilt, degrees | 0–8 | 0–8 | 0–8 |
USLS (First Lobe), dB | 14 | 15 | 14 |
Front-to-Back Ratio at 180°, dB | 31 | 33 | 35 |
Isolation, Cross Polarization, dB | 27 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 300 | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,149.0 N @ 150 km/h (258.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 230.0 N @ 150 km/h (51.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 2,129.0 N @ 150 km/h (478.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 782 mm | 30.787 in |
Depth, packed | 346 mm | 13.622 in |
Length, packed | 3020 mm | 118.898 in |
Weight, gross | 50.5 kg | 111.333 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse