LNX-6515DS-A1M
2-port sector antenna, 2x 698–896 MHz, 65° HPBW, 1x RET
Specifications
Features and Benefits
- Excellent choice to maximize both coverage and capacity in suburban and rural applications
- Fully compatible with Andrew remote electrical tilt system for greater OpEx savings
- Exceptional horizontal pattern roll-off and strong front-to-back ratio
- Extended bandwidth allows one antenna to serve multiple frequency allocations
- Great solution to maximize network coverage and capacity
- The RF connectors are designed for IP67 rating and the radome for IP56 rating
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180.5 mm | 7.106 in |
Length | 2650 mm | 104.331 in |
Net Weight, without mounting kit | 20.2 kg | 44.533 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 |
Gain, dBi | 16.7 | 17.6 |
Beamwidth, Horizontal, degrees | 65 | 64 |
Beamwidth, Vertical, degrees | 9.7 | 8.6 |
Beam Tilt, degrees | 0–8 | 0–8 |
USLS (First Lobe), dB | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 32 | 27 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 |
Input Power per Port, maximum, watts | 400 | 400 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 |
Gain by all Beam Tilts, average, dBi | 16.6 | 16.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.6 4 ° | 16.6 8 ° | 16.4 | 0 ° | 17.0 4 ° | 17.0 8 ° | 16.8 |
Beamwidth, Horizontal Tolerance, degrees | ±1 | ±0.9 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 23 |
CPR at Boresight, dB | 24 | 27 |
CPR at Sector, dB | 15 | 13 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 333.0 N @ 150 km/h (74.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 762.0 N @ 150 km/h (171.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 401.0 N @ 150 km/h (90.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 411 mm | 16.181 in |
Depth, packed | 284 mm | 11.181 in |
Length, packed | 2765 mm | 108.858 in |
Weight, gross | 40.5 kg | 89.287 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180.5 mm | 7.106 in |
Length | 2650 mm | 104.331 in |
Net Weight, without mounting kit | 20.2 kg | 44.533 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 |
Gain, dBi | 16.7 | 17.6 |
Beamwidth, Horizontal, degrees | 65 | 64 |
Beamwidth, Vertical, degrees | 9.7 | 8.6 |
Beam Tilt, degrees | 0–8 | 0–8 |
USLS (First Lobe), dB | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 32 | 27 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 |
Input Power per Port, maximum, watts | 400 | 400 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 |
Gain by all Beam Tilts, average, dBi | 16.6 | 16.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.6; 4 ° | 16.6; 8 ° | 16.4 | 0 ° | 17.0; 4 ° | 17.0; 8 ° | 16.8 |
Beamwidth, Horizontal Tolerance, degrees | ±1 | ±0.9 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 23 |
CPR at Boresight, dB | 24 | 27 |
CPR at Sector, dB | 15 | 13 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 333.0 N @ 150 km/h (74.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 762.0 N @ 150 km/h (171.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 401.0 N @ 150 km/h (90.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 411 mm | 16.181 in |
Depth, packed | 284 mm | 11.181 in |
Length, packed | 2765 mm | 108.858 in |
Weight, gross | 40.5 kg | 89.287 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse