MBDHH-65C-VTM
6-port sector antenna, 2x 790–960 and 4x 1710–2180 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Three DualPol® antennas under one radome
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 2578 mm | 101.496 in |
Net Weight, without mounting kit | 23.5 kg | 51.809 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
LB | LB | HB1 | HB1 | HB1 | HB2 | HB2 | HB2 | |
Frequency Band, MHz | 790–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 16.5 | 17.0 | 17.4 | 17.5 | 17.5 | 16.6 | 16.6 | 16.8 |
Beamwidth, Horizontal, degrees | 69 | 67 | 59 | 59 | 58 | 62 | 60 | 58 |
Beamwidth, Vertical, degrees | 7.9 | 7.1 | 7.1 | 6.7 | 6.2 | 7 | 6.7 | 6.3 |
Beam Tilt, degrees | 1–9 | 1–9 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS, typical, dB | 15 | 16 | 14 | 14 | 15 | 14 | 14 | 14 |
Front-to-Back Ratio at 180°, dB | 27 | 32 | 31 | 29 | 29 | 30 | 29 | 28 |
CPR at Boresight, dB | 22 | 24 | 20 | 19 | 18 | 20 | 20 | 18 |
CPR at Sector, dB | 14 | 8 | 12 | 14 | 12 | 12 | 12 | 13 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 250 | 250 | 250 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 | 1710–1880 | 1850–1990 | 1920–2180 |
Beamwidth, Horizontal Tolerance, degrees | ±3 | ±4.0 | ±5 | ±5 | ±5 | ±5 | ±5 | ±4.0 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 420.0 N @ 150 km/h (94.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 355.0 N @ 150 km/h (79.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 809.0 N @ 150 km/h (181.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 426.0 N @ 150 km/h (95.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 413 mm | 16.26 in |
Depth, packed | 292 mm | 11.496 in |
Length, packed | 2894 mm | 113.937 in |
Weight, gross | 39.1 kg | 86.201 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 2578 mm | 101.496 in |
Net Weight, without mounting kit | 23.5 kg | 51.809 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
LB | LB | HB1 | HB1 | HB1 | HB2 | HB2 | HB2 | |
Frequency Band, MHz | 790–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 16.5 | 17.0 | 17.4 | 17.5 | 17.5 | 16.6 | 16.6 | 16.8 |
Beamwidth, Horizontal, degrees | 69 | 67 | 59 | 59 | 58 | 62 | 60 | 58 |
Beamwidth, Vertical, degrees | 7.9 | 7.1 | 7.1 | 6.7 | 6.2 | 7 | 6.7 | 6.3 |
Beam Tilt, degrees | 1–9 | 1–9 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS, typical, dB | 15 | 16 | 14 | 14 | 15 | 14 | 14 | 14 |
Front-to-Back Ratio at 180°, dB | 27 | 32 | 31 | 29 | 29 | 30 | 29 | 28 |
CPR at Boresight, dB | 22 | 24 | 20 | 19 | 18 | 20 | 20 | 18 |
CPR at Sector, dB | 14 | 8 | 12 | 14 | 12 | 12 | 12 | 13 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 250 | 250 | 250 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 | 1710–1880 | 1850–1990 | 1920–2180 |
Beamwidth, Horizontal Tolerance, degrees | ±3 | ±4.0 | ±5 | ±5 | ±5 | ±5 | ±5 | ±4.0 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 420.0 N @ 150 km/h (94.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 355.0 N @ 150 km/h (79.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 809.0 N @ 150 km/h (181.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 426.0 N @ 150 km/h (95.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 413 mm | 16.26 in |
Depth, packed | 292 mm | 11.496 in |
Length, packed | 2894 mm | 113.937 in |
Weight, gross | 39.1 kg | 86.201 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse