RRZZVV-65A-R6H4
12-port sector antenna, 4x 694–960, 4x1427-2690 and 4x 1695–2690 MHz, 65° HPBW, 6x RET
Specifications
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1499 mm | 59.016 in |
Net Weight, without mounting kit | 31.8 kg | 70.107 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,800 W @ 50 °C |
Electrical Specifications
R1&R2 | R1&R2 | R1&R2 | Y1&Y4 | Y1&Y4 | Y2&Y3 | Y2&Y3 | Y2&Y3 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2300 | 2300–2690 | 1427–1518 | 1695–2200 | 2200–2600 |
Gain, dBi | 13.2 | 13.3 | 13.5 | 18.1 | 18.6 | 15.2 | 17.3 | 18.2 |
Beamwidth, Horizontal, degrees | 69 | 67 | 65 | 64 | 55 | 70 | 64 | 57 |
Beamwidth, Vertical, degrees | 16.8 | 15.1 | 13.9 | 6.5 | 5.1 | 8.7 | 6.8 | 5.3 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–16 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 16 | 16 | 20 | 17 | 17 | 15 | 17 |
Front-to-Back Ratio at 180°, dB | 31 | 28 | 29 | 33 | 31 | 34 | 33 | 33 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 27 | 27 | 26 | 26 | 26 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 27 | 27 | 26 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 200 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2300 | 2300–2690 | 1427–1518 | 1695–2200 | 2200–2600 |
Gain by all Beam Tilts, average, dBi | 12.8 | 13.0 | 13.1 | 17.1 | 18.1 | 14.7 | 16.4 | 17.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 | ±0.6 | ±1.2 | ±0.6 | ±0.5 | ±1 | ±0.7 |
Gain by Beam Tilt, average, dBi | 2 ° | 12.9 9 ° | 12.816 ° | 12.6 | 2 ° | 13.2 9 ° | 13.016 ° | 12.6 | 2 ° | 13.3 9 ° | 13.116 ° | 12.9 | 2 ° | 16.8 7 ° | 17.212 ° | 16.9 | 2 ° | 17.8 7 ° | 18.412 ° | 17.8 | 2 ° | 14.5 7 ° | 14.812 ° | 14.7 | 2 ° | 16.2 7 ° | 16.512 ° | 16.2 | 2 ° | 17.2 7 ° | 17.812 ° | 17.3 |
Beamwidth, Horizontal Tolerance, degrees | ±6.8 | ±6.4 | ±7.1 | ±10.3 | ±4.5 | ±8.6 | ±6.3 | ±7.9 |
Beamwidth, Vertical Tolerance, degrees | ±1.2 | ±1.3 | ±1.2 | ±0.9 | ±0.4 | ±0.6 | ±0.8 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 15 | 15 | 14 | 14 | 15 | 17 | ||
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 22 | 22 | 26 | 25 | 25 | 26 | 28 |
CPR at Boresight, dB | 22 | 19 | 18 | 19 | 20 | 15 | 20 | 19 |
CPR at Sector, dB | 10 | 8 | 12 | 6 | 4 | 8 | 5 | 2 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.52 m² | 5.597 ft² |
Effective Projective Area (EPA), lateral | 0.17 m² | 1.83 ft² |
Mechanical Tilt Range | 0°–15° |
Wind Loading @ Velocity, frontal | 549.0 N @ 150 km/h (123.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 183.0 N @ 150 km/h (41.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 712.0 N @ 150 km/h (160.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 452.0 N @ 150 km/h (101.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 1685 mm | 66.339 in |
Weight, gross | 45 kg | 99.208 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1499 mm | 59.016 in |
Net Weight, without mounting kit | 31.8 kg | 70.107 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,800 W @ 50 °C |
Electrical Specifications
R1&R2 | R1&R2 | R1&R2 | Y1&Y4 | Y1&Y4 | Y2&Y3 | Y2&Y3 | Y2&Y3 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2300 | 2300–2690 | 1427–1518 | 1695–2200 | 2200–2600 |
Gain, dBi | 13.2 | 13.3 | 13.5 | 18.1 | 18.6 | 15.2 | 17.3 | 18.2 |
Beamwidth, Horizontal, degrees | 69 | 67 | 65 | 64 | 55 | 70 | 64 | 57 |
Beamwidth, Vertical, degrees | 16.8 | 15.1 | 13.9 | 6.5 | 5.1 | 8.7 | 6.8 | 5.3 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–16 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 16 | 16 | 20 | 17 | 17 | 15 | 17 |
Front-to-Back Ratio at 180°, dB | 31 | 28 | 29 | 33 | 31 | 34 | 33 | 33 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 27 | 27 | 26 | 26 | 26 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 27 | 27 | 26 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 200 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2300 | 2300–2690 | 1427–1518 | 1695–2200 | 2200–2600 |
Gain by all Beam Tilts, average, dBi | 12.8 | 13.0 | 13.1 | 17.1 | 18.1 | 14.7 | 16.4 | 17.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 | ±0.6 | ±1.2 | ±0.6 | ±0.5 | ±1 | ±0.7 |
Gain by Beam Tilt, average, dBi | 2 ° | 12.9; 9 ° | 12.8;16 ° | 12.6 | 2 ° | 13.2; 9 ° | 13.0;16 ° | 12.6 | 2 ° | 13.3; 9 ° | 13.1;16 ° | 12.9 | 2 ° | 16.8; 7 ° | 17.2;12 ° | 16.9 | 2 ° | 17.8; 7 ° | 18.4;12 ° | 17.8 | 2 ° | 14.5; 7 ° | 14.8;12 ° | 14.7 | 2 ° | 16.2; 7 ° | 16.5;12 ° | 16.2 | 2 ° | 17.2; 7 ° | 17.8;12 ° | 17.3 |
Beamwidth, Horizontal Tolerance, degrees | ±6.8 | ±6.4 | ±7.1 | ±10.3 | ±4.5 | ±8.6 | ±6.3 | ±7.9 |
Beamwidth, Vertical Tolerance, degrees | ±1.2 | ±1.3 | ±1.2 | ±0.9 | ±0.4 | ±0.6 | ±0.8 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 15 | 15 | 14 | 14 | 15 | 17 | ||
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 22 | 22 | 26 | 25 | 25 | 26 | 28 |
CPR at Boresight, dB | 22 | 19 | 18 | 19 | 20 | 15 | 20 | 19 |
CPR at Sector, dB | 10 | 8 | 12 | 6 | 4 | 8 | 5 | 2 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.52 m² | 5.597 ft² |
Effective Projective Area (EPA), lateral | 0.17 m² | 1.83 ft² |
Mechanical Tilt Range | 0°–15° |
Wind Loading @ Velocity, frontal | 549.0 N @ 150 km/h (123.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 183.0 N @ 150 km/h (41.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 712.0 N @ 150 km/h (160.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 452.0 N @ 150 km/h (101.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 1685 mm | 66.339 in |
Weight, gross | 45 kg | 99.208 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse