TBXLHB-6565A-A3M
6-port sector antenna, 2x 824–960 and 4x 1710–2180 MHz, 65° HPBW, 3x RET
Specifications
Features and Benefits
- Three DualPol® antennas under one radome
- Interleaved dipole technology providing for attractive, low wind load mechanical package
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Dimensions
Width | 466 mm | 18.346 in |
Depth | 158 mm | 6.22 in |
Length | 1323 mm | 52.087 in |
Net Weight, without mounting kit | 18.6 kg | 41.006 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 824 – 960 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 824–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 14.6 | 14.7 | 16.8 | 17.1 | 17.2 |
Beamwidth, Horizontal, degrees | 72 | 68 | 68 | 65 | 63 |
Beamwidth, Vertical, degrees | 15.1 | 14.5 | 7.4 | 7 | 6.6 |
Beam Tilt, degrees | 0–15 | 0–15 | 0–8 | 0–8 | 0–8 |
USLS (First Lobe), dB | 15 | 15 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 26 | 26 | 32 | 36 | 36 |
CPR at Boresight, dB | 20 | 16 | 12 | 15 | 15 |
CPR at Sector, dB | 12 | 10 | 7 | 7 | 6 |
Isolation, Cross Polarization, dB | 25 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 824–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 14.4 | 14.2 | 16.7 | 16.9 | 17.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.6 | ±0.8 | ±0.8 | ±1 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.7 7 ° | 14.4 15 ° | 13.9 | 0 ° | 14.6 7 ° | 14.3 15 ° | 13.7 | 0 ° | 16.7 4 ° | 16.8 8 ° | 16.6 | 0 ° | 16.9 4 ° | 16.9 8 ° | 16.6 | 0 ° | 17.1 4 ° | 17.1 8 ° | 16.7 |
Beamwidth, Horizontal Tolerance, degrees | ±5.6 | ±5.4 | ±3.3 | ±3.2 | ±4.0 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.6 | ±0.4 | ±0.3 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 15 | 16 | 18 | 19 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 23 | 29 | 30 | 30 |
CPR at Boresight, dB | 21 | 18 | 20 | 19 | 18 |
CPR at Sector, dB | 12 | 9 | 8 | 7 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 724.0 N @ 150 km/h (162.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 208.0 N @ 150 km/h (46.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 751.0 N @ 150 km/h (168.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 572 mm | 22.52 in |
Depth, packed | 264 mm | 10.394 in |
Length, packed | 1612 mm | 63.465 in |
Weight, gross | 30.5 kg | 67.241 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Dimensions
Width | 466 mm | 18.346 in |
Depth | 158 mm | 6.22 in |
Length | 1323 mm | 52.087 in |
Net Weight, without mounting kit | 18.6 kg | 41.006 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 824 – 960 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 824–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 14.6 | 14.7 | 16.8 | 17.1 | 17.2 |
Beamwidth, Horizontal, degrees | 72 | 68 | 68 | 65 | 63 |
Beamwidth, Vertical, degrees | 15.1 | 14.5 | 7.4 | 7 | 6.6 |
Beam Tilt, degrees | 0–15 | 0–15 | 0–8 | 0–8 | 0–8 |
USLS (First Lobe), dB | 15 | 15 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 26 | 26 | 32 | 36 | 36 |
CPR at Boresight, dB | 20 | 16 | 12 | 15 | 15 |
CPR at Sector, dB | 12 | 10 | 7 | 7 | 6 |
Isolation, Cross Polarization, dB | 25 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 824–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 14.4 | 14.2 | 16.7 | 16.9 | 17.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.6 | ±0.8 | ±0.8 | ±1 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.7; 7 ° | 14.4; 15 ° | 13.9 | 0 ° | 14.6; 7 ° | 14.3; 15 ° | 13.7 | 0 ° | 16.7; 4 ° | 16.8; 8 ° | 16.6 | 0 ° | 16.9; 4 ° | 16.9; 8 ° | 16.6 | 0 ° | 17.1; 4 ° | 17.1; 8 ° | 16.7 |
Beamwidth, Horizontal Tolerance, degrees | ±5.6 | ±5.4 | ±3.3 | ±3.2 | ±4.0 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.6 | ±0.4 | ±0.3 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 15 | 16 | 18 | 19 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 23 | 29 | 30 | 30 |
CPR at Boresight, dB | 21 | 18 | 20 | 19 | 18 |
CPR at Sector, dB | 12 | 9 | 8 | 7 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 724.0 N @ 150 km/h (162.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 208.0 N @ 150 km/h (46.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 751.0 N @ 150 km/h (168.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 572 mm | 22.52 in |
Depth, packed | 264 mm | 10.394 in |
Length, packed | 1612 mm | 63.465 in |
Weight, gross | 30.5 kg | 67.241 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse