DB5091-3
Pipe Mounting Kit for 3.5 in (88.9 mm) OD round members
Specifications
Product Classification
Product Type | Pipe mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 88.9 mm | 3.5 in |
Compatible Diameter, minimum | 33 mm | 1.299 in |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware | Pipe |
Packaging quantity | 2 |
Weight, gross | 13.2 kg | 29.101 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Pipe mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 88.9 mm | 3.5 in |
Compatible Diameter, minimum | 33 mm | 1.299 in |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware | Pipe |
Packaging quantity | 2 |
Weight, gross | 13.2 kg | 29.101 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse