Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1155163-1 | OFDC-B8G-TENIO-TRAY-KIT-NZ01

Base Product: TENIO-SPL-TRAY

  • Available in:
  • Australia/New Zealand

OFDC Fiber Optic Splice Tray Kit, 4 pcs 12-way fiber trays + lid

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Splice sub-assemblies consists of a wraparound groove plate holding the included splice organizer trays
  • Groove plates are designed with slots for routing fiber to and from the organizer trays
  • Loop-back facility allowing for single circuit uncut looped fiber storage on the splice tray
  • Compliant with most splice types and independent of any optical fiber construction
Specifications

Product Classification

Regional Availability Australia/New Zealand
Product Type Fiber splice/patch tray
Product Series OFDC

General Specifications

Color Gray

Material Specifications

Material Type PBT | PET

Environmental Specifications

Storage Temperature -40 ºC to +70 ºC (-40 ºF to +158 ºF)
Environmental Space Outdoor

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton
Weight, net 0.1 kg | 0.22 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand
Product Type Fiber splice/patch tray
Product Series OFDC

General Specifications

Color Gray

Material Specifications

Material Type PBT | PET

Environmental Specifications

Storage Temperature -40 ºC to +70 ºC (-40 ºF to +158 ºF)
Environmental Space Outdoor

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton
Weight, net 0.1 kg | 0.22 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Visio Stencil

Warranty

Other Ways to Browse