Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FST-S-HH04-N00-4

  • Available in:
  • Asia
  • North America
  • Latin America
FST Flexible Service Terminal, 4 Port, 4 Full-size hardened Adapters at drop side, 1x4 Splitter, 1 Full-size Adapter at input side, 1.5 ft long
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Flexible Service Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
  • Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
  • Flexible structure plus very small branching unit, allowing installation in constrained spaces
  • Output cables are staggered, optimizing distributed space consumption and minimizing cable kinking
Specifications

Product Classification

Regional Availability Asia | North America | Latin America
Product Type Access terminal, with splitter
Product Series FST-S

General Specifications

Cable, quantity 5
Distribution Type 1 x 4 splitter
Enclosure Color Black
Mounting Pedestal | Handhole
Port Type Hardened full-size SC/APC
Port, quantity 4
Splitter, quantity 1
Stub Type Hardened full-size SC/APC

Dimensions

Cable Length 0.46 m | 1.509 ft

Material Specifications

Enclosure Material Type Engineered plastic

Optical Specifications

Fiber Type G.657.A2
Directivity, minimum 60 dB
Uniformity, maximum 1 dB
Wavelength Range 1260–1650 nm
Insertion Loss, Splitter, maximum 7.1 dB
Insertion Loss, Splitter, typical 6.7 dB
Insertion Loss, Stub Connector, maximum 0.4 dB
Insertion Loss, Stub Connector, typical 0.16 dB
Insertion Loss, Terminal Connector, maximum 0.4 dB
Insertion Loss, Terminal Connector, typical 0.16 dB
Return Loss, Connector, minimum 65 dB
Return Loss, Splitter, minimum 55 dB

Environmental Specifications

Operating Temperature -40 ºC to +65 ºC (-40 ºF to +149 ºF)
Environmental Space Buried | Above ground | Below ground
Qualification Standards Telcordia GR-3120-CORE | IEC 60529, IP68 + 3 m waterhead | Telcordia GR-326-CORE | Telcordia GR-3152-CORE
UV Resistance UV stabilized

Packaging and Weights

Included Optical splitter (1)
Packaging quantity 1
Packaging Type Carton | Box
Weight, without cable 0.23 kg | 0.507 lb

Dimension Drawing

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | North America | Latin America
Product Type Access terminal, with splitter
Product Series FST-S

General Specifications

Cable, quantity 5
Distribution Type 1 x 4 splitter
Enclosure Color Black
Mounting Pedestal | Handhole
Port Type Hardened full-size SC/APC
Port, quantity 4
Splitter, quantity 1
Stub Type Hardened full-size SC/APC

Dimensions

Cable Length 0.46 m | 1.509 ft

Material Specifications

Enclosure Material Type Engineered plastic

Optical Specifications

Fiber Type G.657.A2
Directivity, minimum 60 dB
Uniformity, maximum 1 dB
Wavelength Range 1260–1650 nm
Insertion Loss, Splitter, maximum 7.1 dB
Insertion Loss, Splitter, typical 6.7 dB
Insertion Loss, Stub Connector, maximum 0.4 dB
Insertion Loss, Stub Connector, typical 0.16 dB
Insertion Loss, Terminal Connector, maximum 0.4 dB
Insertion Loss, Terminal Connector, typical 0.16 dB
Return Loss, Connector, minimum 65 dB
Return Loss, Splitter, minimum 55 dB

Environmental Specifications

Operating Temperature -40 ºC to +65 ºC (-40 ºF to +149 ºF)
Environmental Space Buried | Above ground | Below ground
Qualification Standards Telcordia GR-3120-CORE | IEC 60529, IP68 + 3 m waterhead | Telcordia GR-326-CORE | Telcordia GR-3152-CORE
UV Resistance UV stabilized

Packaging and Weights

Included Optical splitter (1)
Packaging quantity 1
Packaging Type Carton | Box
Weight, without cable 0.23 kg | 0.507 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Installation Instruction

Warranty

Other Ways to Browse