Warning Icon
This product was discontinued on: December 1, 2016

For other alternatives, please contact us for more information.

1 Replacement products available
  • 569597-1
    110Connect XC Jumper Trough without Legs

107831141 | 110B3

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
110 Jumper Trough Without Legs
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Trough

General Specifications

Product Design 110
Color White

Dimensions

Height 67.056 mm | 2.64 in
Width 214.376 mm | 8.44 in
Depth 88.9 mm | 3.5 in

Material Specifications

Material Type Flame retardant molded plastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Trough

General Specifications

Product Design 110
Color White

Dimensions

Height 67.056 mm | 2.64 in
Width 214.376 mm | 8.44 in
Depth 88.9 mm | 3.5 in

Material Specifications

Material Type Flame retardant molded plastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse